SCARA Robot IRB 910SC

Customize SCARA Robot IRB 910SC

* Required Fields

Your Customization
SCARA Robot IRB 910SC
SCARA Robot IRB 910SC

In stock

€ 19,500

All list prices are indicative and may be subject to local variations. Subject to contract.
Summary
    Contact information
    Application
    Application Picking & Placing
    Max Payload
    Max Payload 6kg
    Max Reach
    Max Reach 0.45m
    Arms
    Arms 1
    Robot Type
    Robot Type Industrial

     

    • IRB 910SC has short cycle times, high precision and superb reliability, all achieved by high speed, great motion control and the standard proven components.   
    • It is also capable of operating in a confined footprint thanks to the design. 

    Related Add-On Services and Software

    Fast, cost-effective and accurate

    The IRB 910SC (SCARA) is fast, cost-effective and, because it‘s from ABB, accurate. In designing its Selective Compliance Articulated Robot Arm (SCARA), or IRB 910SC, ABB has delivered a single arm robot capable of operating in a confined footprint. ABB’s SCARA is ideal for the Small Parts Assembly, Material Handling and parts inspection. 

    ABB’s SCARA family is designed for a variety of general-purpose applications such as tray kitting, component placement, machine loading/unloading and assembly. 
     
    These applications require fast, repeatable and articulate point-to-point movements such as palletizing, depalletizing, machine loading/unloading and assembly.  
     
    ABB’s SCARA family is ideal for customers requiring rapid cycle times, high precision and high reliability for their Small Part Assembly applications and for laboratory automation and prescription drug dispensing. 

    Downloads

    Can't find your product? 

     We are here to help you 24 / 7.

    SKU URL
    Single-arm YuMi IRB 14050 Assembly https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
    Single-arm YuMi IRB 14050 Part handling https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
    Single-arm YuMi IRB 14050 Vision inspection https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
    Dual-arm YuMI IRB 14000 Assembly https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
    Dual-arm YuMI IRB 14000 Part handling https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
    Dual-arm YuMI IRB 14000 Vision inspection https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
    SWIFTI™ CRB 1100 Assembly https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
    SWIFTI™ CRB 1100 Part handling https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
    SWIFTI™ CRB 1100 Vision Inspection https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
    GoFa™ CRB 15000 Assembly https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
    GoFa™ CRB 15000 Part Handling https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
    GoFa™ CRB 15000 Vision Inspection https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
    robot_studio https://search.abb.com/library/Download.aspx?DocumentID=9AKK107680A6905&LanguageCode=en&DocumentPartId=&Action=Launch
    basic_connected_services https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7384&LanguageCode=en&DocumentPartId=&Action=Launch
    advanced_connected_services https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7384&LanguageCode=en&DocumentPartId=&Action=Launch
    docking_station https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A1724&LanguageCode=en&DocumentPartId=&Action=Launch
    SCARA Robot IRB 910SC Picking & Placing r 0,45 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
    SCARA Robot IRB 910SC Picking & Placing r 0,55 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
    SCARA Robot IRB 910SC Picking & Placing r 0,65 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
    SCARA Robot IRB 910INV Material Insertion p 3 r 0,35 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7016&LanguageCode=en&DocumentPartId=&Action=Launch
    SCARA Robot IRB 910INV Material Insertion p 6 r 0,55 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7016&LanguageCode=en&DocumentPartId=&Action=Launch
    Articulated Robot IRB 1100 Loading and unloading r 0.475 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
    Articulated Robot IRB 1100 Loading and unloading r 0.58 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
    Articulated Robot IRB 1100 Assembly r 0.475 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
    Articulated Robot IRB 1100 Assembly r 0.58 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
    Articulated Robot IRB 1300 Loading and unloading p 11 r 0,9 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
    Articulated Robot IRB 1300 Loading and unloading p 10 r 1,15 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
    Articulated Robot IRB 1300 Loading and unloading p 7 r 1,4 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
    feeder https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A1677&LanguageCode=en&DocumentPartId=&Action=Launch
       
    OnRobot - 2FG Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0313&LanguageCode=en&DocumentPartId=&Action=Launch
    Schunk - Co-act EGP-C 40 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1817&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - Gecko Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0319&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - RG2 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0316&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - Soft Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0315&LanguageCode=en&DocumentPartId=&Action=Launch
    Ewellix - Stargate Liftkit - 700 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2014&LanguageCode=en&DocumentPartId=&Action=Launch
    Ewellix - Stargate Liftkit - 900 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2014&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - VGP20 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0321&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - VG10 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0318&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - VGC10 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0320&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - Magnetic gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1748&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group - 3FG Gripper YuMi https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1809&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group - MATCH positionable gripper with long stroke https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1793&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group - MATCH positionable small part gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1799&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group - MATCH small part gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1800&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group-collaborativepositionable small part gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1816&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group - MATCH collaborative small part gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1791&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group-collaborative positionable gripper with long stroke https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1790&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz - MATCH mini Vacuum Generators ECBPMi https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2137&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz - MATCH Vacuum Generators ECBPi https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2136&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group -automaticmanual quick changer - advanced LED-GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz-MATCH automaticmanual quick changer-advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group -automaticmanual quick changer - advanced LED-GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz -automaticmanual quick changer - advanced LED-Go-1 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group-MATCH automaticmanual quick changer-advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz-MATCH automaticmanual quick changer-advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz - MATCH automaticmanual quick changer - basic - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group-MATCH automaticmanual quick changer - basic - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group automaticmanual quick changer-LED-SWIFTI-IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz automaticmanual quick changer-LED-SWIFTI-IRB1100-1 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group-automaticmanual changer-advanced SWIFTI-IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz-automaticmanual changer-advanced SWIFTI-IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer group-MATCH automaticmanual quick changer-basic IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
    Schmalz-MATCH automaticmanual quick changer-basic IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - 2FG Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0313&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - 3FG Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0314&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - Gecko Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0319&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - RG2 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0316&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - RG6 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0317&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - Soft Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0315&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - VGP20 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0321&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - VG10 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0318&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - VGC10 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0320&LanguageCode=en&DocumentPartId=&Action=Launch
    OnRobot - Magnetic Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1748&LanguageCode=en&DocumentPartId=&Action=Launch
    Zimmer Group - MATCH storage station ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5272&LanguageCode=en&DocumentPartId=&Action=Launch
    SCHUNK - Single Gripper JGP-P 80-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5414&LanguageCode=en&DocumentPartId=&Action=Launch
    SCHUNK - Single Gripper JGP-P 100-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5415&LanguageCode=en&DocumentPartId=&Action=Launch
    SCHUNK - Double Gripper JGP-P 64-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5416&LanguageCode=en&DocumentPartId=&Action=Launch
    SCHUNK - Double Gripper JGP-P 80-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5417&LanguageCode=en&DocumentPartId=&Action=Launch
    SCHUNK - Vise KS-PGS3 100 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5418&LanguageCode=en&DocumentPartId=&Action=Launch
    Item - Robot-Workstation 1600x800 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7641&LanguageCode=en&DocumentPartId=&Action=Launch
    Item - Robot-Workstation 800x800 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7642&LanguageCode=en&DocumentPartId=&Action=Launch
    Item - Robot-Workstation 1600x800 individual Trays ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7643&LanguageCode=en&DocumentPartId=&Action=Launch
    Item - Robot-Workstation 800x800 bottom connector ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7644&LanguageCode=en&DocumentPartId=&Action=Launch