Schunk - Co-act EGP-C 40 Gripper ABB Kit

€ 2,550
All list prices are indicative and may be subject to local variations. Subject to contract.

• Collaborative electric 2-finger parallel gripper with actuation via 24 V and digital I/O

• Total stroke 12 mm

• Min./Max. force 35 / 140 N

• Recommended payload up to 0.7 kg

• Repeat accuracy 0.02 mm

• Closing time 0.2 s

• Certified for collaborative operation

• Robust and precise 

 

The kit also includes:

• 2 sets of fingers (0-20 / 20-40 mm)

• Adapter plate for ABB Robot and screws

Fits for

Co-act EGP-C 40 Gripper ABB Kit

The SCHUNK gripper package is a ready to use package to directly get started with your ABB Cobot. The gripper package consists of a user interface and hardware components that combine ABB Cobots and gripper technology into a unified system.

It's just Plug&Grip.

Downloads

Can't find your product? 

 We are here to help you 24 / 7.

SKU URL
Single-arm YuMi IRB 14050 Assembly Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Single-arm YuMi IRB 14050 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Single-arm YuMi IRB 14050 Vision inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMI IRB 14000 Assembly Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMI IRB 14000 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMI IRB 14000 Vision inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Assembly Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Vision Inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Assembly Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Part Handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Vision Inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
RobotStudio (licence/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK107045A3920&LanguageCode=en&DocumentPartId=&Action=Launch
Connected Services Basic (Price/Robot/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7384&LanguageCode=en&DocumentPartId=&Action=Launch
Connected Services Advanced (Price/Robot/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7384&LanguageCode=en&DocumentPartId=&Action=Launch
YuMi Docking Station https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A1724&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Picking & Placing r 0,45 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Picking & Placing r 0,55 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Picking & Placing r 0,65 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910INV Material Insertion p 3 r 0,35 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7016&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910INV Material Insertion p 6 r 0,55 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7016&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Loading and unloading r 0.475 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Loading and unloading r 0.58 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Assembly r 0.475 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Assembly r 0.58 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Loading and unloading p 11 r 0,9 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Loading and unloading p 10 r 1,15 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Loading and unloading p 7 r 1,4 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
AsyCube 240 ABB Function Package https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A1677&LanguageCode=en&DocumentPartId=&Action=Launch
   
OnRobot - 2FG Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0313&LanguageCode=en&DocumentPartId=&Action=Launch
Schunk - Co-act EGP-C 40 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1817&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Gecko Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0319&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG2 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0316&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Soft Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0315&LanguageCode=en&DocumentPartId=&Action=Launch
Ewellix - Stargate Liftkit - 700 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2014&LanguageCode=en&DocumentPartId=&Action=Launch
Ewellix - Stargate Liftkit - 900 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2014&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGP20 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0321&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VG10 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0318&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGC10 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0320&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Magnetic gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1748&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - 3FG Gripper YuMi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1809&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH positionable gripper with long stroke ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1793&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer Group - MATCH positionable small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1799&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1800&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative & positionable small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1816&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1791&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative positionable gripper with long stroke ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1790&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH mini Vacuum Generators ECBPMi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2137&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH Vacuum Generators ECBPi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2136&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH  automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI  / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - basic - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - basic - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced with LED - SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced with LED - SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - basic IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - basic IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - 2FG Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0313&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - 3FG Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0314&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Gecko Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0319&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG2 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0316&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG6 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0317&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Soft Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0315&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGP20 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0321&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VG10 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0318&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGC10 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0320&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Magnetic Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1748&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer Group - MATCH storage station ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5272&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Single Gripper JGP-P 80-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5414&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Single Gripper JGP-P 100-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5415&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Double Gripper JGP-P 64-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5416&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Double Gripper JGP-P 80-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5417&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Vise KS-PGS3 100 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5418&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 1600x800 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7641&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 800x800 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7642&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 1600x800 individual Trays ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7643&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 800x800 bottom connector ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7644&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement A: “Maintain your robots” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement B: “ABBs expertise at your fingertips” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement C: “ABB takes care of your robots” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Condition Based Maintenance Level 1 (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A7027%20-%20PDF&LanguageCode=en&DocumentPartId=&Action=Launch&DocumentRevisionId=A

Condition Based Maintenance Level 2 (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A7027%20-%20PDF&LanguageCode=en&DocumentPartId=&Action=Launch&DocumentRevisionId=A

IRB 920_6_0.550 Picking & Placing Set

https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A6817&LanguageCode=en&DocumentPartId=&Action=Launch

IRB 920_6_0.650 Picking & Placing Set

https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A6817&LanguageCode=en&DocumentPartId=&Action=Launch

PMA - Cobot Cable Protection ABB Kit

https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A2527&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Assembly Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Palletizing Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch