Welcome to the Robotics WebShop

Choose your ready-to-order
solutions in a few easy steps

Enhanced productivity in extraordinary narrow space

SCARA robot for high precision assembly

Shop By
Filter Options>
More Info
What application are you interested in?
More Info
Max Payload (kg)?
More Info
Max Reach (m)?
More Info
Robot Type?
View as Grid List

Items 25-48 of 56

Set Descending Direction
  1. Articulated Robot IRB 1200
    Articulated Robot IRB 1200
    • Application Assembly, Material Handling, Machine Tending
    • Max Payload 7kg
    • Max Reach 0.9m
  2. Paint Robot IRB 5510
    Paint Robot IRB 5510
    • Application Coating, Painting
    • Max Payload 13kg
    • Max Reach 2.56m
  3. Paint Robot IRB 5500-27
    Paint Robot IRB 5500-27
    • Application Coating, Painting
    • Max Payload 13kg
    • Max Reach 2.7m
  4. Paint Robot IRB 5500-25
    Paint Robot IRB 5500-25
    • Application Coating, Painting
    • Max Payload 13kg
    • Max Reach 2.7m
  5. Paint Robot IRB 5500-22
    Paint Robot IRB 5500-22
    • Application Coating, Painting
    • Max Payload 13kg
    • Max Reach 2.7m
  6. Paint Robot IRB 5350
    Paint Robot IRB 5350
    • Application Coating, Painting
    • Max Payload 7kg
    • Max Reach 1.35m
  7. Paint Robot IRB 52
    Paint Robot IRB 52
    • Application Dispensing, Coating, Glazing, Enamelling, Painting, Powdering
    • Max Payload 7kg
    • Max Reach 1.45m
  8. Delta Robot IRB 390
    Delta Robot IRB 390
    • Application Assembly, Material Handling, Packing, Picking
    • Max Payload 15kg
    • Max Reach 1.3m
  9. Delta Robot IRB 360
    Delta Robot IRB 360
    • Application Assembly, Material Handling, Packing, Picking
    • Max Payload 8kg
    • Max Reach 1.13m
  10. Articulated Robot IRB 8700
    Articulated Robot IRB 8700
    • Application Assembly, Material Handling, Machine Tending
    • Max Payload 800kg
    • Max Reach 4.2m
  11. Articulated Robot IRB 7600RX
    Articulated Robot IRB 7600RX
    • Application Press Automation
    • Max Payload 80kg
    • Max Reach 3.5m
  12. Articulated Robot IRB 7600FX
    Articulated Robot IRB 7600FX
    • Application Press Automation
    • Max Payload 100kg
    • Max Reach 3.1m
  13. Articulated Robot IRB 7600
    Articulated Robot IRB 7600
    • Application Assembly, Palletizing, Material Handling, Machine Tending, Cutting, Deburring, Die Casting, Grinding, Polishing, Packing, Press Automation, Pre-Machining, Cleaning, Spraying, Press Tending, Spot Welding
    • Max Payload 500kg
    • Max Reach 3.5m
  14. Articulated Robot IRB 760FX
    Articulated Robot IRB 760FX
    • Application Press Automation
    • Max Payload 100kg
    • Max Reach 3.2m
  15. Articulated Robot IRB 760
    Articulated Robot IRB 760
    • Application Palletizing, Material Handling, Depalletizing, Full Layer Palletizing
    • Max Payload 450kg
    • Max Reach 3.18m
  16. Articulated Robot IRB 6790
    Articulated Robot IRB 6790
    • Application Material Handling, Machine Tending, Spot Welding
    • Max Payload 235kg
    • Max Reach 2.8m
  17. Articulated Robot IRB 6700
    Articulated Robot IRB 6700
    • Application Material Handling, Machine Tending, Spot Welding
    • Max Payload 300kg
    • Max Reach 3.2m
  18. Articulated Robot IRB 6660RX
    Articulated Robot IRB 6660RX
    • Application Press Automation
    • Max Payload 70kg
    • Max Reach 3.1m
  19. Articulated Robot IRB 6660FX
    Articulated Robot IRB 6660FX
    • Application Press Automation
    • Max Payload 40kg
    • Max Reach 1.4m
  20. Articulated Robot IRB 6660
    Articulated Robot IRB 6660
    • Application Material Handling, Machine Tending, Cutting, Deburring, Die Casting, Press Automation, Pre-Machining, Cleaning, Spraying, Press Tending
    • Max Payload 205kg
    • Max Reach 1.93m
  21. Articulated Robot IRB 6650S
    Articulated Robot IRB 6650S
    • Application Assembly, Material Handling, Machine Tending, Deburring, Die Casting, Gluing, Sealing, Grinding, Polishing, Packing, Press Brake Tending, Press Automation, Cleaning, Spraying, Press Tending, Spot Welding
    • Max Payload 200kg
    • Max Reach 3.5m
  22. Articulated Robot IRB 6620
    Articulated Robot IRB 6620
    • Application Assembly, Palletizing, Material Handling, Machine Tending, Cutting, Deburring, Gluing, Sealing, Grinding, Polishing, Injection Moulding, Packing, Press Brake Tending, Press Automation, Cleaning, Spraying, Press Tending, Spot Welding
    • Max Payload 150kg
    • Max Reach 2.2m
  23. Articulated Robot IRB 660
    Articulated Robot IRB 660
    • Application Palletizing
    • Max Payload 250kg
    • Max Reach 3.15m
  24. Articulated Robot IRB 4600
    Articulated Robot IRB 4600
    • Application Assembly, Palletizing, Material Handling, Machine Tending, Arc Welding, Cutting, Deburring, Polishing, Packing, Dispensing, Measuring
    • Max Payload 60kg
    • Max Reach 2.55m

Items 25-48 of 56

Page
per page

Can't find your product? 

 We are here to help you 24 / 7.