Welcome to the Robotics WebShop

Choose your ready-to-order
solutions in a few easy steps

Enhanced productivity in extraordinary narrow space

SCARA robot for high precision assembly

Shop By
Filter Options>
More Info
What application are you interested in?
More Info
Max Payload (kg)?
More Info
Max Reach (m)?
More Info
Robot Type?
View as Grid List

Items 49-53 of 53

Set Descending Direction
  1. Articulated Robot IRB 2600
    Articulated Robot IRB 2600
    • Application Assembly, Palletizing, Material Handling, Machine Tending, Arc Welding, Cutting, Packing, Dispensing, Measuring
    • Max Payload 20kg
    • Max Reach 1.85m
  2. Articulated Robot IRB 2400
    Articulated Robot IRB 2400
    • Application Assembly, Material Handling, Machine Tending, Arc Welding, Cutting, Deburring, Die Casting, Gluing, Sealing, Grinding, Polishing, Injection Moulding, Packing, Press Brake Tending, Cleaning, Spraying
    • Max Payload 20kg
    • Max Reach 1.55m
  3. Articulated Robot IRB 1660ID
    Articulated Robot IRB 1660ID
    • Application Material Handling, Machine Tending, Arc Welding
    • Max Payload 6kg
    • Max Reach 1.55m
  4. Articulated Robot IRB 1600
    Articulated Robot IRB 1600
    • Application Assembly, Material Handling, Machine Tending, Arc Welding, Die Casting, Injection Moulding, Packing, Cleaning, Spraying
    • Max Payload 10kg
    • Max Reach 1.45m
  5. Articulated Robot IRB 1520ID
    Articulated Robot IRB 1520ID
    • Application Arc Welding
    • Max Payload 4kg
    • Max Reach 1.5m

Items 49-53 of 53

Page
per page

Can't find your product? 

 We are here to help you 24 / 7.