SCARA Robot IRB 920

Contact information
Application
Application Picking & Placing
Max Payload
Max Payload 6kg
Max Reach
Max Reach 0.55-0.65m
Arms
Arms 1
Robot
Robot industrial
  • High Speed: Designed for fast and cost-effective handling of loads up to 6 kg, with a cycle time of 0.29 seconds.
  • Excellent Repeatability: Ensures high levels of manufacturing quality with minimal or zero wastage.
  • Lightweight Design: Weighs just 24 kg, 10% lighter than other SCARA robots in its class, reducing cell design costs.
  • Increased Connections: Option of up to 20 I/O connectors for more sophisticated grippers and end effectors.
  • Larger Diameter Air Hose: Provides additional power for vacuum suction, enabling the handling of multiple objects simultaneously.
  • Harsh and Cleanroom Applications: Available with IP54 and cleanroom ISO5 options for use in various environments.
  • Versatile Applications: Suitable for assembly, picking, placing, and handling tasks in the electronics industry.

Related Accessories 

Related Add-On Services and Software

Fast enough speed to achieve desired productivity

The IRB 920 is a versatile SCARA robot designed for high-speed assembly, picking, and handling tasks. With a payload capacity of 6 kg and available in three reach variants (450 mm, 550 mm, and 650 mm), it excels in high-precision operations with a repeatability of 0.01 mm. Powered by the OmniCore controller, the IRB 920 offers advanced motion control and energy efficiency. Its lightweight design, weighing just 24 kg, allows for easy integration into various production environments. The robot's compact footprint and internal cable routing minimize installation space requirements, enhancing operational flexibility. The IRB 920's IP54 protection rating makes it suitable for harsh and cleanroom applications. Additionally, the robot's high-speed capabilities and advanced safety features ensure reliable and efficient operation in various industrial settings.

Downloads

Can't find your product? 

 We are here to help you 24 / 7.

SKU URL
Single-arm YuMi IRB 14050 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Single-arm YuMi IRB 14050 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Single-arm YuMi IRB 14050 Vision inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMi IRB 14000 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMI IRB 14000 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMI IRB 14000 Vision inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Vision Inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Part Handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Vision Inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
RobotStudio (licence/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK107045A3920&LanguageCode=en&DocumentPartId=&Action=Launch
Connected Services Basic (Price/Robot/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7384&LanguageCode=en&DocumentPartId=&Action=Launch
Connected Services Advanced (Price/Robot/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7384&LanguageCode=en&DocumentPartId=&Action=Launch
YuMi Docking Station https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A1724&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Picking & Placing r 0,55 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Picking & Placing r 0,65 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910INV Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7016&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910INV Material Insertion p 6 r 0,55 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7016&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Loading and unloading r 0.58 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Assembly r 0.475 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Assembly r 0.58 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Loading and unloading p 10 r 1,15 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Loading and unloading p 7 r 1,4 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
AsyCube 240 ABB Function Package https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A1677&LanguageCode=en&DocumentPartId=&Action=Launch
   
OnRobot - 2FG Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0313&LanguageCode=en&DocumentPartId=&Action=Launch
Schunk - Co-act EGP-C 40 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1817&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Gecko Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0319&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG2 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0316&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Soft Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0315&LanguageCode=en&DocumentPartId=&Action=Launch
Ewellix - Stargate Liftkit - 700 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2014&LanguageCode=en&DocumentPartId=&Action=Launch
Ewellix - Stargate Liftkit - 900 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2014&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGP20 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0321&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VG10 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0318&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGC10 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0320&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Magnetic gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1748&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - 3FG Gripper YuMi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1809&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH positionable gripper with long stroke ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1793&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer Group - MATCH positionable small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1799&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1800&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative & positionable small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1816&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1791&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative positionable gripper with long stroke ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1790&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH mini Vacuum Generators ECBPMi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2137&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH Vacuum Generators ECBPi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2136&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH  automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI  / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - basic - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - basic - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced with LED - SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced with LED - SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - basic IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - basic IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - 2FG Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0313&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - 3FG Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0314&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Gecko Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0319&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG2 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0316&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG6 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0317&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Soft Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0315&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGP20 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0321&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VG10 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0318&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGC10 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0320&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Magnetic Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1748&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer Group - MATCH storage station ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5272&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Single Gripper JGP-P 80-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5414&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Single Gripper JGP-P 100-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5415&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Double Gripper JGP-P 64-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5416&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Double Gripper JGP-P 80-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5417&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Vise KS-PGS3 100 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5418&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 1600x800 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7641&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 800x800 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7642&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 1600x800 individual Trays ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7643&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 800x800 bottom connector ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7644&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement A: “Maintain your robots” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement B: “ABBs expertise at your fingertips” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement C: “ABB takes care of your robots” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Condition Based Maintenance Level 1 (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A7027%20-%20PDF&LanguageCode=en&DocumentPartId=&Action=Launch&DocumentRevisionId=A

Condition Based Maintenance Level 2 (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A7027%20-%20PDF&LanguageCode=en&DocumentPartId=&Action=Launch&DocumentRevisionId=A
SCARA Robot IRB 920 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A6817&LanguageCode=en&DocumentPartId=&Action=Launch

IRB 920_6_0.650 Picking & Placing Set

https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A6817&LanguageCode=en&DocumentPartId=&Action=Launch

PMA - Cobot Cable Protection ABB Kit

https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A2527&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Palletizing Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch