Single-arm YuMi IRB 14050

Contact information
Application
Application Assembly, Part Handling, Vision Inspection
Max Payload
Max Payload 0.5kg
Max Reach
Max Reach 0.559m
Arms
Arms 1
Robot
Robot collaborative
  • Compact and Agile: The most agile and compact collaborative robot in ABB's lineup, designed for easy integration into any production environment.
  • High Precision: Offers a repeatability of 0.02 mm, ensuring precise and consistent performance.
  • Payload Capacity: Supports a payload of up to 0.5 kg, ideal for small parts assembly and handling.
  • 7-Axis Dexterity: The ultra-light magnesium arm rotates on seven axes, mimicking human-like movements for greater agility.
  • Flexible Mounting: Can be mounted in any direction, including ceiling, table, and wall, for rapid and flexible installation.
  • Integrated Gripper: Comes with an integrated gripper featuring vision and vacuum capabilities for versatile handling.
  • User-Friendly Programming: Features intuitive lead-through programming, simplifying robot teaching and deployment.

Related Accessories 

Related Add-On Services and Software

 ABB’s most agile and compact collaborative robot yet 

The IRB 14050 YuMi is ABB's most agile and compact collaborative robot, designed for small parts assembly and flexible production environments. With a payload capacity of 0.5 kg and a reach of 559 mm, it excels in high-precision tasks with a repeatability of 0.02 mm. Powered by the OmniCore controller, the single-arm YuMi offers advanced motion control and energy efficiency. Its lightweight design, weighing only 9.5 kg, allows for versatile mounting options, including ceiling, table, and wall mounting. The robot's 7-axis dexterity mimics human-like movements, providing greater agility than 6-axis robots. YuMi's intuitive lead-through programming enables operators to teach the robot motions and positions easily, simplifying robot programming. Additionally, its integrated gripper with vision and vacuum capabilities enhances operational versatility, making it suitable for tasks such as assembly, part handling, and vision inspection

Downloads

Can't find your product? 

 We are here to help you 24 / 7.

SKU URL
Single-arm YuMi IRB 14050 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Single-arm YuMi IRB 14050 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Single-arm YuMi IRB 14050 Vision inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A3807&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMi IRB 14000 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMI IRB 14000 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
Dual-arm YuMI IRB 14000 Vision inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106354A3254&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1100 Vision Inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8562&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Part Handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
GoFa™ CRB 15000 Vision Inspection Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A8564&LanguageCode=en&DocumentPartId=&Action=Launch
RobotStudio (licence/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK107045A3920&LanguageCode=en&DocumentPartId=&Action=Launch
Connected Services Basic (Price/Robot/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7384&LanguageCode=en&DocumentPartId=&Action=Launch
Connected Services Advanced (Price/Robot/year) https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7384&LanguageCode=en&DocumentPartId=&Action=Launch
YuMi Docking Station https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A1724&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Picking & Placing r 0,55 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910SC Picking & Placing r 0,65 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A1510&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910INV Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7016&LanguageCode=en&DocumentPartId=&Action=Launch
SCARA Robot IRB 910INV Material Insertion p 6 r 0,55 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7016&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Loading and unloading r 0.58 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Assembly r 0.475 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1100 Assembly r 0.58 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107046A7014&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Loading and unloading p 10 r 1,15 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
Articulated Robot IRB 1300 Loading and unloading p 7 r 1,4 Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A0383_pdf&LanguageCode=en&DocumentPartId=&Action=Launch
AsyCube 240 ABB Function Package https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A1677&LanguageCode=en&DocumentPartId=&Action=Launch
   
OnRobot - 2FG Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0313&LanguageCode=en&DocumentPartId=&Action=Launch
Schunk - Co-act EGP-C 40 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1817&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Gecko Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0319&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG2 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0316&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Soft Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0315&LanguageCode=en&DocumentPartId=&Action=Launch
Ewellix - Stargate Liftkit - 700 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2014&LanguageCode=en&DocumentPartId=&Action=Launch
Ewellix - Stargate Liftkit - 900 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2014&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGP20 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0321&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VG10 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0318&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGC10 Gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0320&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Magnetic gripper https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1748&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - 3FG Gripper YuMi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1809&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH positionable gripper with long stroke ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1793&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer Group - MATCH positionable small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1799&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1800&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative & positionable small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1816&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative small part gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1791&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH collaborative positionable gripper with long stroke ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1790&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH mini Vacuum Generators ECBPMi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2137&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH Vacuum Generators ECBPi ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A2136&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH  automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced with LED - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI  / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - basic - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - basic - GoFa https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced with LED - SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced with LED - SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1803&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - advanced SWIFTI / IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1805&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer group - MATCH automatic & manual quick changer ABB Kit - basic IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
Schmalz - MATCH automatic & manual quick changer ABB Kit - basic IRB1100 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1806&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - 2FG Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0313&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - 3FG Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0314&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Gecko Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0319&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG2 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0316&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - RG6 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0317&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Soft Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0315&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGP20 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0321&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VG10 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0318&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - VGC10 Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A0320&LanguageCode=en&DocumentPartId=&Action=Launch
OnRobot - Magnetic Gripper ABB Kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A1748&LanguageCode=en&DocumentPartId=&Action=Launch
Zimmer Group - MATCH storage station ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5272&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Single Gripper JGP-P 80-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5414&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Single Gripper JGP-P 100-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5415&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Double Gripper JGP-P 64-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5416&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Double Gripper JGP-P 80-1 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5417&LanguageCode=en&DocumentPartId=&Action=Launch
SCHUNK - Vise KS-PGS3 100 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A5418&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 1600x800 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7641&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 800x800 ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7642&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 1600x800 individual Trays ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7643&LanguageCode=en&DocumentPartId=&Action=Launch
item - Robot-Workstation 800x800 bottom connector ABB kit https://search.abb.com/library/Download.aspx?DocumentID=9AKK108466A7644&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement A: “Maintain your robots” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement B: “ABBs expertise at your fingertips” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Modular Service Agreement C: “ABB takes care of your robots” (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A7642&LanguageCode=en&DocumentPartId=&Action=Launch

Condition Based Maintenance Level 1 (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A7027%20-%20PDF&LanguageCode=en&DocumentPartId=&Action=Launch&DocumentRevisionId=A

Condition Based Maintenance Level 2 (Price/Robot/Year)

 https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A7027%20-%20PDF&LanguageCode=en&DocumentPartId=&Action=Launch&DocumentRevisionId=A
SCARA Robot IRB 920 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A6817&LanguageCode=en&DocumentPartId=&Action=Launch

IRB 920_6_0.650 Picking & Placing Set

https://search.abb.com/library/Download.aspx?DocumentID=9AKK107992A6817&LanguageCode=en&DocumentPartId=&Action=Launch

PMA - Cobot Cable Protection ABB Kit

https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A2527&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Series https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Part handling Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch
SWIFTI™ CRB 1300 Palletizing Set https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A5483&LanguageCode=en&DocumentPartId=&Action=Launch